Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CU8006 | 4-port USB 3.0 hub

CU8006 | 4-port USB 3.0 hub

CU8006 | 4-port USB 3.0 hub

CU8006 | 4-port USB 3.0 hub

CU8006 | 4-port USB 3.0 hub

The CU8006 DIN rail-mount USB hub has four ports and supports the USB 3.0 data transfer rate of up to 5 Gbit/s, but is also compatible with slower USB standards. USB 3.0 devices can be connected at a distance of up to 3 m. Connection to USB 2.0 devices is possible with 5-m cables. An 1-m USB cable is provided for connecting the USB hub with the PC. 3-m USB 3.0 cables are permitted between PC and CU8006.

Product status:

regular delivery

Product information

Technical dataCU8006
Type4-port USB 3.0 hub
Housingplastic housing for DIN rail installation
Interfaces1 x USB 3.0 input with USB B socket and 4 x USB 3.0 outputs with USB A socket
USB transfer rateup to 5 Gbit/s, compatible to all USB standards
Connector cable1 m USB connecting cable
Power supplydelivers up to 1 A at each USB downstream output
Power supply unit24 V DC power supply
Dimensions (W x H x D)34 mm x 98 mm x 77 mm
Operating temperature0…55°C
Protection ratingIP20
Additional information1 m USB connecting cable

Loading content ...

© Beckhoff Automation 2026 - Terms of Use