Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6017-0040 | Ultra-compact Industrial PCNew

With the C6017, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interface extensions and a 1-second UPS for the backup of persistent data. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, the C6017 fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6017 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6017-0040Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6017-0030Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6017-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6017-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6017-0040Options
Device typeUltra-compact control cabinet PC
Housingaluminum zinc die-cast housing
Installationselect from the option listmounting sheet at the rear wall, side wall or for DIN rail
Slots for hard disk/flash1 slot for M.2 SSD
Coolingpassive with single side cooling plate
Free space for air circulation5 cm (2") on top and bottom of the PC required
Protection ratingIP20
Operating temperature-25…+50°C
Dimensions (W x H x D)66 x 82 x 82 mm (2.6" x 3.2" x 3.2"), without mounting plate
Processorselect from the option tableup to Intel Atom® x7433RE, 1.5 GHz base frequency, 4 cores (TC3: 50)
Motherboardcompact motherboard for Intel Atom® x7
Memoryselect from the option tableup to 16 GB LPDDR5 RAM
Graphicintegrated in the processor
Ethernet2 x 100/1000/2500BASE-T on-board
Hard disks/flashselect from the option tableup to 640 GB M.2 SSD
Interfaces2 x USB 3.1 Gen. 2, 1 x DisplayPort
Power supply24 V DC
Operating system–Windows 11 IoT Enterprise LTSC 2024, Beckhoff RT Linux®

It makes little sense to order C6017 without interfaces or the 1-second UPS. In this case, the C6015 should be ordered.

Mandatory CPU optionsSelect one of these options for your PC configuration
C9900-C657processor Intel Atom® X7213RE, 2.0 GHz base frequency, 2 cores (TC3: 40) and 8 GB LPDDR5 RAM
C9900-C658processor Intel Atom® X7433RE, 1.5 GHz base frequency, 4 cores (TC3: 50) and 8 GB LPDDR5 RAM
C9900-C660processor Intel Atom® X7433RE, 1.5 GHz base frequency, 4 cores (TC3: 50) and 16 GB LPDDR5 RAM
Mandatory SSD optionsSelect one of these options for your PC configuration
C9900-H85180 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H852160 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H853320 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H854640 GB M.2 SSD, NVM Express™, PCIe® x1, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H86840 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H85580 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H856160 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
C9900-H857320 GB M.2 SSD, 3D flash, extended temperature range, for PCs from Intel Atom® x7 onward
Mandatory installation optionsSelect one of these options for your PC configuration
C9900-M600mounting plate for C601x at the rear wall
C9900-M601mounting plate for C601x at the side wall
C9900-M602mounting plate with DIN rail mounting adapter for C601x
OptionsC6017-0040
C9900-E320additional connectors in the front of a C6017-0020, C6017-0030 or C6017-0040, dual Ethernet adapter with 2 x 100/1000BASE-T connector and 2 USB 3.0 ports
C9900-E311additional connectors in the front of a C6017, 2 x serial port RS232, galvanically isolated, D-sub 9-pin connector
C9900-Z468Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24+1-pin, 0.40 m
C9900-U215internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the M.2 SSD, requires TwinCAT

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use