The EP7402-0067 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 48 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC.
The EP7402-0067 takes over the complete control of a roller motor independently of the manufacturer of conveyor or motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured and allow for a wide range of adaptations to different applications. The control of the motors is sensorless.
The EtherCAT Box with IP67 protection rating measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame. It requires no additional protective covering. Power supply and EtherCAT communication are realized via a B23 ENP connector with a current carrying capacity of 28 A/45°C. In conveyor operation the EP7402-0067 can also be operated without PLC and provides functions such as ZPA (Zero Pressure Accumulation), single or block discharge. Further EtherCAT devices such as digital and analog I/Os, barcode readers or safety devices can be connected to the additional EtherCAT junction.
Product status:
regular delivery
Product information
| Technical data | Digital input |
|---|---|
| Input filter | 10 µs |
| “0” signal voltage | 0…9.6 V |
| “1” signal voltage | 10…30 V |
| Sensor supply | from US, max. 0.5 A total, short-circuit proof |
| Technical data | Digital output |
|---|---|
| Max. output current | 0.5 A/24 V DC per digital channel, individually short-circuit proof |
| Technical data | Other channels |
|---|---|
| Technology | motor controller for roller conveyor systems |
| Load type | BLDC |
| Supply voltage power | 18…48 V DC |
| Output current | 3.5 A |
| Peak current (rms) | 12.0 A |
| Rated speed | max. 12,000 rpm/72,000°/s |
| Rotating field frequency | 599 Hz |
| Technical data | General |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x B23 ENP, shielded, bayonet fitting |
| Number of channels | 2 motor rollers, 8 digital inputs or outputs, 1 EtherCAT junction with power transmission |
| Rated load voltage | 24 V DC (-15%/+20%) |
| Distributed clocks | – |
| Input/output connections | M8 x 1, 4-pin, a-coded |
| Power supply connection | feed: 1 x B23 ENP, 5G4; downstream connection: 1 x B23 ENP, 5G4, power transmission 30 A |
| Electrical isolation | 500 V |
| Current consumption from US | typ. 150 mA |
| Special features | compact integration, comprehensive current/voltage diagnostics, OCT |
| Weight | approx. 750 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL (in preparation) |
| Housing data | 2 x B23 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 174 mm x 36.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use