Product information
| Technical data | ZS2020-2711 |
|---|---|
| Installation size | M12 |
| Connector type | plug |
| Contact type | male + female (PE inverse) |
| Number of positions (face) | 5-pin (4+PE) |
| Coding | K-coded |
| Rated current | 12 A at 40°C (according to IEC 61076-2-111) |
| Rated voltage | 63 V AC/DC |
| Recommended torque, nut | 0.6 Nm |
| Mating cycles | ≥ 100 |
| Wire termination | screw connection |
| Max. wire cross-section | AWG18…AWG12 (0.75 mm²…2.50 mm²) |
| Max. cable outer diameter | 8.0…12 mm |
For further technical details, please refer to the data sheet.

| A1 | ~70 mm |
| A2 | Ø 24 mm |
| A3 | AF22 |
| Ordering information | |
|---|---|
| ZS2020-2711 | M12, plug, field assembly, straight, male, 4-pin, S-coded, 0.5...2.5 mm², Ø 8...12 mm |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use