Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

ZS2020-2741 | M12, power, field assembly, socket, angled, female, 5-pin, K-coded, IP67

M12, socket, angled, female, 5-pin (4+PE), K-coded

Product status:

regular delivery

Product information

Technical dataZS2020-2741
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin (4+PE)
CodingK-coded
Rated current12 A at 40°C (according to IEC 61076-2-111)
Rated voltage630 V AC/DC (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100
Wire terminationscrew connection
Max. wire cross-sectionAWG16 (1.5 mm²) with wire end ferrule, AWG14 (2.5 mm²) without wire end ferrule
Max. cable outer diameter8.0…12 mm

For further technical details, please refer to the data sheet.

A167.0 mm
A249.0 mm
A325.0 mm
Ordering information
ZS2020-2741M12, socket, angled, female, 5-pin (4+PE), K-coded

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use