Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

ZS2020-6720 | M12, power, field assembly, socket, straight, female, 5-pin, L-coded, IP67

socket, power, IP67, M12, straight, female, 5-pin, L-coded

Product status:

regular delivery

Product information

Technical dataZS2020-6720
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingL-coded
Rated current16 A at 40°C with 2.5 mm² wires (according to IEC 61076-2-111)
Rated voltage63 V (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationscrew connection
Max. wire cross-sectionAWG14 (2.5 mm²)
Max. cable outer diameter8.0…12.0 mm

For further technical details, please refer to the data sheet.

A1~68 mm
A2Ø 24 mm
A3AF22
Ordering information
ZS2020-6720socket field assembly, power, IP67, M12, straight, female, 5-pin, L-coded, 2.5 mm², Ø 7…11 mm

Loading content ...

© Beckhoff Automation 2025 - Terms of Use