Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

ZS2020-6741 | M12, power, field assembly, socket, angled, female, 5-pin, L-coded, IP67

M12, socket, angled, female, 5-pin, L-coded

Product status:

regular delivery

Product information

Technical dataZS2020-6741
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingL-coded
Rated current16 A at 40°C with 2.5 mm² wires (according to IEC 61076-2-111)
Rated voltage630 V AC/DC (according to IEC 61076-2-111)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100
Wire terminationscrew connection
Max. wire cross-sectionAWG18…AWG12 (0.75 mm²…2.50 mm²)
Max. cable outer diameter8.0…12 mm

For further technical details, please refer to the data sheet.

A1~60 mm
A2Ø 24 mm
A3AF22
Ordering information
ZS2020-6741M12, socket, field assembly, angled, female, 5-pin, L-coded, 0.5...2.5 mm², Ø 8...12 mm

Loading content ...

© Beckhoff Automation 2026 - Terms of Use