Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4000-2106 | EMC resolver connector

ZS4000-2106 | EMC resolver connector

ZS4000-2106 | EMC resolver connector

ZS4000-2106 | EMC resolver connector

ZS4000-2106 | EMC resolver connector

EMC resolver connector (female), M23, 12-pin, for resolver cable ZK453x-8010-xxxx (counterpart for motor socket AM8x4x up to AM8x7x, AM883x)

Product status:

regular delivery

Product information

Technical dataZS4000-2106
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection

For further technical details, please refer to the data sheet.

A159.00 mm
A226.00 mm
Ordering information
ZS4000-2106EMC resolver connector (female), M23, 12-pin, for resolver cable ZK453x-8010-xxxx (counterpart for motor socket AM8x4x up to AM8x7x, AM883x)

© Beckhoff Automation 2026 - Terms of Use