Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4000-2119 | EMC power coupling

ZS4000-2119 | EMC power coupling

ZS4000-2119 | EMC power coupling

ZS4000-2119 | EMC power coupling

ZS4000-2119 | EMC power coupling

EMC power coupling (male),itec®, 9-pol, for motor extension cable ZK4701-0421-xxxx/ZK4704-0461-xxxx (counter part for motor cable at: AM81xx with OCT feedback)

Product status:

regular delivery

Product information

Technical dataZS4000-2119
Installation sizeitec® (Series 915)
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter10.5 - 12.0 mm

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
Ordering information
ZS4000-2119EMC power coupling (male),itec®, 9-pol, for motor extension cable ZK4701-0421-xxxx/ZK4704-0461-xxxx (counter part for motor cable at: AM81xx with OCT feedback)

© Beckhoff Automation 2026 - Terms of Use