Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2001 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2001 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2001 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2001 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2001 | Plugs for AX5000, 1.5 to 25 A

connector for AX5000: X01 mains input connector, 4-pin socket, max. 6 mm², for 1.5…25 A

Product status:

regular delivery

Product information

Technical dataZS4500-2001
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22…AWG10 (0.2 mm²…6 mm²)

For further technical details, please refer to the data sheet.

Ordering information
ZS4500-2001connector for AX5000: X01 mains input connector, 4-pin socket, max. 6 mm², for 1.5…25 A

included in the scope of the AX5000 supply

© Beckhoff Automation 2026 - Terms of Use