Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2008 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2008 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2008 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2008 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2008 | Plugs for AX5000, 1.5 to 25 A

connector for AX5000: X06 BLIO connector, triple row with LED, max. 1.5 mm², for 1.5…170 A

Product status:

regular delivery

Product information

Technical dataZS4500-2008
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)3-row, 10-pin
Mating cycles25
Wire terminationPush-in
Max. wire cross-sectionAWG26…AWG14 (0.2 mm²…1.5 mm²)

For further technical details, please refer to the data sheet.

Ordering informationZS4500-20xx | Connectors
ZS4500-2008connector for AX5000: X06 BLIO connector, triple row with LED, max. 1.5 mm², for 1.5…170 A

© Beckhoff Automation 2026 - Terms of Use