Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2012 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2012 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2012 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2012 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2012 | Plugs for AX5000, 1.5 to 25 A

connector for AX5000: X12/X22 resolver, socket D-sub, 15-pin with enclosure, for 1.5…170 A

Product status:

regular delivery

Product information

Technical dataZS4500-2012
Installation sizeD-sub
Connector typeplug
Contact typefemale
Number of positions (face)15-pin
Wire terminationsolder connection

For further technical details, please refer to the data sheet.

A146.00 mm
A241.00 mm
Ordering informationZS4500-20xx | Connectors
ZS4500-2012connector for AX5000: X12/X22 resolver, socket D-sub, 15-pin with enclosure, for 1.5…170 A

© Beckhoff Automation 2026 - Terms of Use