Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2013 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2013 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2013 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2013 | Plugs for AX5000, 1.5 to 25 A

ZS4500-2013 | Plugs for AX5000, 1.5 to 25 A

connector for AX5000: X13/X23 motor connector, plug 4-pin, max. 6 mm², with shroud, for 1.5…25 A

 

Required for the connection of third-party motors. Included in the scope of supply of Beckhoff motor cable.

Product status:

regular delivery

Product information

Technical dataZS4500-2013
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24…AWG8 (0.2 mm²…10 mm²)

For further technical details, please refer to the data sheet.

A145.00 mm
A245.00 mm
Ordering informationZS4500-20xx | Connectors
ZS4500-2013connector for AX5000: X13/X23 motor connector, plug 4-pin, max. 4 mm², with shroud, for 1.5…25 A

© Beckhoff Automation 2026 - Terms of Use