Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4500-2014 | Plugs for AX5000 1.5…40 A and AX8000 25…40 A

ZS4500-2014 | Plugs for AX5000 1.5…40 A and AX8000 25…40 A

ZS4500-2014 | Plugs for AX5000 1.5…40 A and AX8000 25…40 A

ZS4500-2014 | Plugs for AX5000 1.5…40 A and AX8000 25…40 A

ZS4500-2014 | Plugs for AX5000 1.5…40 A and AX8000 25…40 A

X14/X24 motor brake and thermal protection contact, connector, socket 5-pin, max. 1.5 mm², suitable for:

AX5x01, AX5x03, AX5x06, AX5112, AX5118, AX5125, AX5140

AX8525, AX8540, AX8128

 

Required for the connection of third-party motors. Included in the scope of supply of Beckhoff motor cable.

Product status:

regular delivery

Product information

Technical dataZS4500-2014
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28…AWG14 (0.2 mm²…1.5 mm²)

For further technical details, please refer to the data sheet.

A119.00 mm
A225.00 mm
Ordering informationZS4500-20xx | Connectors
ZS4500-2014plugs for AX8128/AX8500/AX5000: X14/X24 motor brake and thermal protection contact, connector, socket 5-pin, max. 1.5 mm²

© Beckhoff Automation 2026 - Terms of Use