Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS4800-2015 | Connector for AX8000

ZS4800-2015 | Connector for AX8000

ZS4800-2015 | Connector for AX8000

ZS4800-2015 | Connector for AX8000

ZS4800-2015 | Connector for AX8000

connector for AX8000: X15/X25 I/O connector plug, socket, 4-pin, max. 1 mm²

Product status:

regular delivery

Product information

Technical dataZS4800-2015
Installation sizePitch dimension 3.81 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationPush-in
Max. wire cross-sectionAWG26…AWG16 (0.14 mm²…1.5 mm²)

For further technical details, please refer to the data sheet.

Ordering informationZS4800-2013 | Connectors
ZS4800-2015connector for AX8000: X15/X25 I/O connector plug, socket, 4-pin, max. 1 mm²

© Beckhoff Automation 2026 - Terms of Use