Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7300-0027 | Plug, field assembly, Power, for AMP8620-2005-0xxx, IP65/67, incl. 5 contacts

ZS7300-0027 | Plug, field assembly, Power, for AMP8620-2005-0xxx, IP65/67, incl. 5 contacts

ZS7300-0027 | Plug, field assembly, Power, for AMP8620-2005-0xxx, IP65/67, incl. 5 contacts

ZS7300-0027 | Plug, field assembly, Power, for AMP8620-2005-0xxx, IP65/67, incl. 5 contacts

ZS7300-0027 | Plug, field assembly, Power, for AMP8620-2005-0xxx, IP65/67, incl. 5 contacts

B23, plug, metal, shielded, crimp, straight, female, 5-pin, power-coded, IP65/67

Product status:

regular delivery

Product information

Technical dataZS7300-0027
Installation sizeB23
Connector typeplug
Contact typefemale
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0…15.0 mm, 15.0…16.0 mm

For further technical details, please refer to the data sheet.

A1approx. 80.0 mm
A229.0 mm
Ordering information
ZS7300-0027B23, plug, metal, shielded, crimp, straight, female, 5-pin, power-coded, IP65/67, Ø 13…16 mm incl. 5 contacts

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use