Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX2090-MD50-0025 | Motor choke from 18 up to 25 A

AX2090-MD50-0025 | Motor choke from 18 up to 25 A

AX2090-MD50-0025 | Motor choke from 18 up to 25 A

AX2090-MD50-0025 | Motor choke from 18 up to 25 A

AX2090-MD50-0025 | Motor choke from 18 up to 25 A

Motor chokes for AX5000

Product status:

regular delivery

Product information

Ordering information
AX2090-MD50-0025motor choke for AX5000 (18…25 A) up to 25 A rated current, necessary for motor cable ≥ 25 m with a max. cable length of 50 m, with integrated supply cable (150 mm)
Material complianceAX2090-MD50-0025
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use