Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX5902-0000 | AX-Bridge quick connection system (power), for AX5140

For Servo Drives up to a rated current of 40 A, the AX59xx AX-Bridge enables the simple and fast connection of several AX5000 units to form a multi-axis system by means of plug-in power supply and connection modules.

The AX590x power supply module is simply snapped onto the Servo Drive. The AX591x connection module with integrated busbars is suitable for multi-axis systems and combines mains input, intermediate circuit, 24 V DC control voltage and brake voltage. In combination, the AX590x and AX591x modules enable fast installation and commissioning.

  • integration of power supply, DC link, 24 V DC control and braking voltage
  • connection module with power rail system, current carrying capacity up to 85 A
  • straightforward installation and disassembly without additional wiring
  • visible and safe contacting

 

Active DC link and braking energy management

With the AX-Bridge the DC links are automatically through-connected: This enables an economic energy balancing between axes.

  • short-circuit proof
  • intelligent utilization of all available system braking resistors
  • elimination power loss

Product status:

regular delivery

Product information

Ordering information
AX5902-0000AX-Bridge power supply module for connection of supply voltage and 24 V DC for control and braking energy (pluggable), for AX5140, 85 A
Material complianceAX5902-0000
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use