Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1093-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1093-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1093-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1093-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

ZK1093-9191-6xxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PUR, 1 x 4 x AWG26, drag-chain suitable

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1 A at 40°C
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

A144.0 mm
B144.0 mm
Ordering informationLength
ZK1093-9191-60030.30 m
ZK1093-9191-60050.50 m
ZK1093-9191-60101.00 m
ZK1093-9191-60151.50 m
ZK1093-9191-60202.00 m
ZK1093-9191-60303.00 m
ZK1093-9191-60404.00 m
ZK1093-9191-60505.00 m
ZK1093-9191-60606.00 m
ZK1093-9191-60757.50 m
ZK1093-9191-610010.00 m
ZK1093-9191-615015.00 m
ZK1093-9191-620020.00 m
ZK1093-9191-625025.00 m
ZK1093-9191-630030.00 m
ZK1093-9191-635035.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use