Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4506-8318-xxxx | Motor connection cable 16 mm² with cable gland, drag-chain suitable

ZK4506-8318-xxxx | Motor connection cable 16 mm² with cable gland, drag-chain suitable

ZK4506-8318-xxxx | Motor connection cable 16 mm² with cable gland, drag-chain suitable

ZK4506-8318-xxxx | Motor connection cable 16 mm² with cable gland, drag-chain suitable

ZK4506-8318-xxxx | Motor connection cable 16 mm² with cable gland, drag-chain suitable

flexible, drag-chain suitable cable with 5 million bending cycles, max. 180 m/min, max. 5 m/s², min. bending radius = 210 mm (7.5 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 16 mm² + 2 x (2 x 1.5 mm²))

The cable is UL and CSA listed.

xxxx = cable length in decimeters

The maximum cable length is 50 m.

 

  • AM836x with terminal box
  • AX5000 (72 A)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM40
Connector typecable gland
Max. cable outer diameter19…28 mm
Technical dataHead B
Installation sizePitch dimension 5.08 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG26…AWG12 (0.14 mm²…4 mm²)
Technical dataHead C
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)16 mm² (approx. AWG5)
Cross-section (signal)1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter23.0 mm ± 0.5 mm (0.9055" ± 0.0197")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles10 million
Jacket colororange

For further technical details, please refer to the data sheet.

A148.00 mm
A240.00 mm
B120.00 mm
B227.00 mm
Ordering informationLength
ZK4506-8318-00505.00 m
ZK4506-8318-00808.00 m
ZK4506-8318-010010.00 m
ZK4506-8318-020020.00 m

© Beckhoff Automation 2026 - Terms of Use