Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4506-8319-1xxx | Motor connection cable 35 mm² with cable gland, drag-chain suitable

flexible, drag-chain suitable cable with 5 million bending cycles, max. 180 m/min, max. 5 m/s², min. bending radius = 250 mm (7.5 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 35 mm² + 2 x (2 x 1.5 mm²))

The cable is UL and CSA listed.

1xxx = cable length in decimeters

The maximum cable length is 25 m.

 

  • AM837x with terminal box
  • AX5000 (110 A)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM50
Connector typecable gland
Max. cable outer diameter27…35 mm
Technical dataHead B
Installation sizePitch dimension 5.08 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG26…AWG12 (0.14 mm²…4 mm²)
Technical dataHead C
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)35 mm² (approx. AWG2)
Cross-section (signal)1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter32.5 mm (1.2796")
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A154.00 mm
A250.00 mm
B120.00 mm
B227.00 mm
Ordering informationLength
ZK4506-8319-10505.00 m

© Beckhoff Automation 2026 - Terms of Use