Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)New

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

AM1021-wDyz | Economy servomotor 0.64 Nm (M0), 200 W (Pn), I2 (60 mm)

Compact and cost-effective: The AM1000 economy servomotor

AM1000 with One Cable Technology

AM1000 plug-and-play

Compact and cost-effective: The AM1000 economy servomotor

AM1000 with One Cable Technology

AM1000 plug-and-play

The AM1021 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.64 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 200 W at a rated voltage of 230 V AC.

At a rated voltage of 400 V AC, a system built by combining the AX1103-3xxx (single-axis module) or AX1203-3xxx (dual-axis module) has an output of 400 W. It is available with the OCT feedback system (absolute encoder). The economy servomotor with flange code I2 (60 mm) and motor length 1 has a shaft diameter of 14 mm and a free shaft end of 30 mm.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical data230 V AC400 V AC
Motor typepermanent magnet-excited three-phase synchronous motor
Standstill torque0.64 Nm
Nominal voltage110…480 V AC
Rated torque0.64 Nm
Peak torque2.00 Nm
Rated speed3000 min-16000 min-1
Rated power0.20 kW0.40 kW
Standstill current1.65 A
Peak current5.4 A
Torque constant0.388 Nm/A
Motor feedbackOCT, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cURus in preparation

All electric quantities are RMS values.

Housing dataAM102x | Flange code I2
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfaceCDC, black, similar to RAL 9005
* Additional length of 10.5 mm for the multiturn-encoder-version
DimensionsAM1021-wDyz
k (without brake)69.0 mm
k (with brake)93.75 mm
j39.9 mm
Order reference
AM10uv-wxyz
uflange code I
vmotor length
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring
w = 3shaft with IP65 sealing ring, shaft with groove and feather key
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, singleturn
y = 2One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multiturn
z = 0without holding brake
z = 1with holding brake
All electric quantities are RMS values.
The options cannot be installed in the field.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use