Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)New

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

AM1032 | Economy servomotor 2.46 Nm (M0), 750 W (Pn), I3 (80 mm)

Compact and cost-effective: The AM1000 economy servomotor

AM1000 with One Cable Technology

AM1000 plug-and-play

Compact and cost-effective: The AM1000 economy servomotor

AM1000 with One Cable Technology

AM1000 plug-and-play

The AM1032 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 2.46 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 750 W at a rated voltage of 230 V AC.

At a rated voltage of 400 V AC, a system built by combining the AX1106-3xxx (single-axis module) or AX1206-3xxx (dual-axis module) has an output of 1250 W. It is available with the OCT feedback system (absolute encoder). The economy servomotor with flange code I3 (80 mm) and motor length 2 has a shaft diameter of 19 mm and a free shaft end of 35 mm.

Product status:

product announcement | estimated market release 4th quarter 2026

Product variantsStandstill torqueStandstill currentRated powerRated speed
AM1032-wHyz2.46 Nm5.90 A0.75 kW3000 min-1

The technical specifications refer to a nominal voltage of 230 V AC.

© Beckhoff Automation 2026 - Terms of Use