Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

Image similar, may contain optional accessories
ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

EtherCAT Terminals, compact drive technology

EtherCAT Terminals, compact drive technology

The ELM72xx-0010 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

With the One Cable Technology (OCT) the encoder cable is omitted by transmitting the signals digitally via the existing motor cable. The option to read the electronic identification plates of suitable motors from the AM81xx series enables a plug-and-play solution for maximum convenience during commissioning.

 

The product is complemented by additional I/Os such as two digital inputs, which can be used to detect the end positions or to latch the position, and an additional output for the direct connection of a braking resistor for dissipating fed-back energy.

 

Special features:

  • automatic reading of the electronic identification plate
  • pluggable connection technology
  • integrated path control

The scope of delivery includes push-in connectors and a shroud for connecting the OCT motor cables.

Product status:

regular delivery

Product information

Technical dataELM7231-0010
Technologycompact drive technology
Load typepermanent magnet-excited three-phase synchronous motor
Number of channels1
Number of outputs1 x servomotor, 1 x motor brake, 1 x braking resistor
Number of inputs2 x digital input, 1 x feedback
Connection technologydirect motor connection with OCT
Supply voltage electronics24 V DC (via power contacts)
Supply voltage power8…48 V DC (external)
Output current (rms)16 A
Peak current (rms)max. 30 A for 1 s
PWM clock frequency16 kHz
Current controller frequency32 kHz
Rated speed controller frequency16 kHz
Rotating field frequency0…599 Hz
Output voltage motor brake24 V DC
Output currentmax. 0.7 A
Power losstyp. 10 W
Current consumption power contactstyp. 100 mA + holding current motor brake
Current consumption E-bus120 mA
Distributed clocksyes
Special featurescompact (30 mm wide), absolute feedback, One Cable Technology (OCT)
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 390 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataELM-30-Motion
Design formmetal housing with signal LEDs
Materialzinc die-cast
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Wiringspecific push-in connection
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Ordering information
ELM7231-0010EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT
ELM7231-0011EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, DS402 profile

Loading content ...

Material complianceELM7231-0010
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption7a: Lead in solders with a high melting point with a minimum mass fraction of 85% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ELM7231-0011SCIP submission in progress

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use