Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

Image similar, may contain optional accessories
EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | A1
2 | A2
3 | B1
4 | B2
5 | n.c.
1, 2 | V Motor
3, 4 | GND Motor
5 | n. c.
1 | GNDS
2 | V Enc
3 | A Enc
4 | B Enc
5 | C Enc
1 | GNDS
2 | V Enc
3 | A Enc
4 | B Enc
5 | C Enc
DC motor 
Motor supply 
Encoder 
Encoder 
EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP7342 EtherCAT P Box enables direct operation of two DC motors. The speed or position is specified by the automation device via a 16-bit value. By connection of an incremental encoder (24 V DC, single-ended), a simple servo axis can be realized. The output stage is protected against overload and short-circuit. The EtherCAT P Box has two channels that indicate their signal state via light emitting diodes. The LEDs enable quick local diagnostics.

Product status:

regular delivery

Product information

Technical dataEPP7342-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs2
Connection methodM12 socket, 5-pin, a-coded
Rated load voltage8…48 V DC
Load typeDC brush motor, inductive
Output currentper channel max. 3.5 A (short-circuit proof, common thermal overload warning for both output stages)
Distributed clocksyes
PWM clock frequency32 kHz with 180° phase shift each
Duty factor0…100% (voltage-controlled)
Resolutionmax. 10 bit current, 16 bit speed
Electrical isolation500 V
Configurationadaptation and optimisation of the respective motor via the controller
Current consumption sensor supply20 mA (see documentation)
Current consumption from UStyp. 100 mA
Special featurestravel distance control, encoder input
Weightapprox. 165 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use