Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ER7342-0002 | EtherCAT Box, 2-channel motion interface, DC motor, 48 V DC, 3.5 A, M12, with incremental encoder, zinc die-cast

The ER7342 EtherCAT Box enables direct operation of two DC motors. The speed or position is specified by the automation device via a 16 bit value. By connection of an incremental encoder (24 V DC, single-ended), a simple servo axis can be realized. The output stage is protected against overload and short-circuit. The EtherCAT Box has two channels that indicate their signal state via light emitting diodes. The LEDs enable quick local diagnosis.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER7342-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, A-coded, shielded
Number of outputs2
Connection technologyM12 socket, 5-pin, a-coded
Rated load voltage8…48 V DC
Load typeDC brush motor, inductive
Output currentmax. 2 x 3.5 A (short-circuit proof, common thermal overload warning for both output stages) per channel
Distributed clocksyes
PWM clock frequency32 kHz with 180° phase shift each
Duty cycle0…100% (voltage-controlled)
Resolutionmax. 10 bit current, 16 bit speed
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, A-coded
Electrical isolation500 V
Configurationadaptation and optimisation of the respective motor via the controller
Current consumption sensor supply20 mA (see documentation)
Current consumption from US120 mA
Special featurestravel distance control, encoder input
Weightapprox. 265 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Material complianceER7342-0002
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use