The magnetic plate sets with the product designation AT9001 are part of the AT90xx mover. When using guide rails with movers from third-party suppliers or with self-designed movers, the magnetic plate set is available individually. The magnetic traveling fields of the XTS motor modules generate a linear movement with the aid of the magnetic plate sets. A set consists of two magnetic plates. One of the two magnetic plates is equipped with a sturdy encoder flag, which allows non-contact position detection of the movers.
With all variants, the "Mover Standard" and "Mover 1" magnetic plate sets are differentiated. "Mover 1" is always recognized as servo axis 1 and used as the first servo axis after starting. All subsequent movers (standard movers) are counted upwards. This results in a fixed assignment of the axis numbers to the movers, which is maintained even after the system has been switched off. The benefits for an application are as follows:
- When the system restarts, the parameters of the individual movers can be retained.
- The condition of a product on a mover can be clearly tracked.
- The system contains movers with various tools that can be reassigned after a system restart.
- The system does not have to be cleared after a fault, but can be driven to from the current mover position.
Product status:
regular delivery
| Product variants | Number of magnets | Nominal force | Peak force | Length | Magnet pitch | Mover | Possible curve segments |
|---|---|---|---|---|---|---|---|
| ATH9001-x550 | 5 | 30 N | 90 N | 57 mm | 60 mm | all | all |
| ATH9001-xAA0 | 10 | 55 N | 145 N | 107 mm | 110 mm | all | all |
Force specifications refer to straight sections
Product information
| Technical data | ATH9001-xAA0 |
|---|---|
| Number of magnets | 10 |
| Nominal force | 55 N |
| Peak force | 145 N |
| Length | 107 mm |
| Magnet pitch | 110 mm |
| Mover | all |
| Possible curve segments | all |
Force specifications refer to straight sections
| Ordering information | |
|---|---|
| ATH9001-0AA0 | stainless steel magnetic plate set mover standard, 10-pin, 100 mm, suitable for third-party movers |
| ATH9001-1AA0 | stainless steel magnetic plate set mover 1, 10-pin, 100 mm, suitable for third-party movers |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use