Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MB2106-0000-4000 | Baseplate, 2-row, 6 + 4 data slots, 2 power slots, extended functionsNew

MB2106-0000-4000 | Baseplate, 2-row, 6 + 4 data slots, 2 power slots, extended functions

MB2106-0000-4000 | Baseplate, 2-row, 6 + 4 data slots, 2 power slots, extended functions

MB2106-0000-4000 | Baseplate, 2-row, 6 + 4 data slots, 2 power slots, extended functions

MB2106-0000-4000 | Baseplate, 2-row, 6 + 4 data slots, 2 power slots, extended functions

The 2-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1- and 2-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Optionally, data connectors can also be configured in the second row in addition to the power connectors. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB2106-0000-4000
Product categorybaseplates
Category/version2-row
Row 16 x data connector
Row 24 x data connector + 2 x power connector
Potential equalization points4
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)310 mm x 240 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use