Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MB2118-0000-C000 | Baseplate, 2-row, 18 + 12 data slots, 6 power slots, extended functions

MB2118-0000-C000 | Baseplate, 2-row, 18 + 12 data slots, 6 power slots, extended functions

MB2118-0000-C000 | Baseplate, 2-row, 18 + 12 data slots, 6 power slots, extended functions

MB2118-0000-C000 | Baseplate, 2-row, 18 + 12 data slots, 6 power slots, extended functions

MB2118-0000-C000 | Baseplate, 2-row, 18 + 12 data slots, 6 power slots, extended functions

The 2-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1- and 2-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Optionally, data connectors can also be configured in the second row in addition to the power connectors. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB2118-0000-C000
Product categorybaseplates
Category/version2-row
Row 118 x data connector
Row 212 x data connector + 6 x power connector
Potential equalization points4
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)790 mm x 240 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Material complianceMB2118-0000-C000
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.29336880-5449-4021-ab19-4beff42d3bd5
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use