Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MB3108-0000-0000 | Baseplate, 3-row, 8 + 8 data slots, 8 power slots, extended functionsNew

MB3108-0000-0000 | Baseplate, 3-row, 8 + 8 data slots, 8 power slots, extended functions

MB3108-0000-0000 | Baseplate, 3-row, 8 + 8 data slots, 8 power slots, extended functions

MB3108-0000-0000 | Baseplate, 3-row, 8 + 8 data slots, 8 power slots, extended functions

MB3108-0000-0000 | Baseplate, 3-row, 8 + 8 data slots, 8 power slots, extended functions

The 3-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1-, 2-, and 3-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB3108-0000-0000
Product categorybaseplates
Category/version3-row
Row 18 x data connector
Row 28 x data connector
Row 38 x power connector
Potential equalization points6
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)390 mm x 370 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use