Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MB3134-0000-0000 | Baseplate, 3-row, 34 + 34 data slots, 34 power slots, extended functions

MB3134-0000-0000 | Baseplate, 3-row, 34 + 34 data slots, 34 power slots, extended functions

MB3134-0000-0000 | Baseplate, 3-row, 34 + 34 data slots, 34 power slots, extended functions

MB3134-0000-0000 | Baseplate, 3-row, 34 + 34 data slots, 34 power slots, extended functions

MB3134-0000-0000 | Baseplate, 3-row, 34 + 34 data slots, 34 power slots, extended functions

The MX-System series | # 3: The baseplates

The MX-System series | # 3: The baseplates

The 3-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1-, 2-, and 3-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB3134-0000-0000
Product categorybaseplates
Category/version3-row
Row 134 x data connector
Row 234 x data connector
Row 334 x power connector
Potential equalization points6
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)1430 mm x 370 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use