Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

Image similar, may contain optional accessories
MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

The MX-System series | # 7: The drive modules

The MX-System series | # 7: The drive modules

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

 

In addition, the servo drives have integrated STO/SS1 functionality and TwinSAFE Logic. Full TwinSAFE Safe Motion functionality is available as an option.

The multi-feedback interface supports the EnDat® 2.2/22 und BiSS® C digital encoder systems and the SinCos 1 Vss analog encoder system. Two digital latch inputs are available via an extra M12 connector.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataMD8106-0190-2254
Product categorydrive modules
Category/versionservo drives
DC link voltagemax. 848 V DC
Channels1
Output current6 A
Peak current12.0 A
Motor connectionB17 connector
FeedbackOCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, SinCos 1 VPP
Feedback connection technologyM12 connector
Signal input2 x digital input
Safety functionsSTO, SS1, integrated TwinSAFE logic
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Material complianceMD8106-0190-2254
CAS No.7439-92-1, 12060-00-3
REACH SVHCLead, Lead titanium trioxide
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use