Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4110-1041-2245 relay module is used to connect an ohmic or inductive 3-phase AC load.

 

The solid-state relay output is connected to the AC load via a hybrid B23 connector. The current carrying capacity per phase is 10 A. In addition, the MR4110-1041-2245 has an analog input on a separate M12 connector that can process RTDs and TCs for temperature measurement. Residual current measurement is also integrated.

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

Technical dataMR4110-1041-2245
Product categoryrelay modules
Category/versionsolid-state relay
Channels1
Output voltage/current400/480 V AC/10 A
Signal input1 x RTD/TC
Signal input connection technologyM12 connector
Power output connection technologyB23 connector
Residual current measurementyes
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use