Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MR4310-1011-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, M12, 3-channel analog input, M12New

Image similar, may contain optional accessories
MR4310-1011-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, M12, 3-channel analog input, M12

MR4310-1011-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, M12, 3-channel analog input, M12

MR4310-1011-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, M12, 3-channel analog input, M12

MR4310-1011-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, M12, 3-channel analog input, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4310-1011-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three solid-state relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 10 A. Connection is via M12 connectors.

 

The fuses for line protection are accessible and replaceable via a fuse flap on the side.

 

In addition, the MR4310-1011-2242 has an analog input on separate M12 connectors for each solid-state relay output, each of which can process RTDs and TCs for temperature measurement.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical dataMR4310-1011-2242
Product categoryrelay modules
Category/versionsolid-state relay
Channels3
Output voltage/current230/277 V AC/10 A
Signal input3 x RTD/TC
Signal input connection technologyM12 connector
Power output connection technologyM12 connector
Housing dataR2S2T4
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use