Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS2625-1001-2245 | EtherCAT power infeed, EtherCAT, 400/480 V AC/25 A, 24 V DC/20 A power supply, B23

Image similar, may contain optional accessories
MS2625-1001-2245 | EtherCAT power infeed, EtherCAT, 400/480 V AC/25 A, 24 V DC/20 A power supply, B23

MS2625-1001-2245 | EtherCAT power infeed, EtherCAT, 400/480 V AC/25 A, 24 V DC/20 A power supply, B23

MS2625-1001-2245 | EtherCAT power infeed, EtherCAT, 400/480 V AC/25 A, 24 V DC/20 A power supply, B23

MS2625-1001-2245 | EtherCAT power infeed, EtherCAT, 400/480 V AC/25 A, 24 V DC/20 A power supply, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2625-0011-2245 power infeed module provides 400/480 V AC and up to 25 A as well as EtherCAT for the system. The power is supplied via a hybrid connector.

 

The integrated 24 V DC power supply is fed from the 3-phase voltage and provides up to 20 A for the baseplate.

 

 

Product status:

regular delivery

Product information

Technical dataMS2625-1001-2245
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external400/480 V AC/25 A
Connection technology infeed, externalB23 hybrid connector
Power supply unit24 V DC/20 A
EtherCAT inputB23 hybrid connector
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Material complianceMS2625-1001-2245
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.98aeabea-192a-4bc0-a2f7-2b10622431d3
POPcompliant
RoHScompliant with exemption
RoHS exemption6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use