The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3025-1001-2245 power output module provides 400/480 V AC and up to 25 A for additional consumers.
The fuses for line protection are accessible and replaceable via a fuse flap on the side.
Product status:
regular delivery
Product information
| Technical data | MS3025-1001-2245 |
|---|---|
| Product category | system modules |
| Category/version | power output |
| Output voltage/current, external | 400/480 V AC/25 A |
| Connection technology output, external | B23 hybrid connector |
| Output protection | fusible link, replaceable |
| Housing data | R2S2T3 |
|---|---|
| Baseplate interface | data and power connector |
| Number of data slots | 1 |
| Number of power slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use