Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS4520-1011-2255 | EtherCAT power output, coupling module for AMP8000, B23New

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4520-1011-2255 EtherCAT power output module provides 600 V DC and up to 20 A or 24 V DC and up to 10 A as well as EtherCAT P for additional consumers. This can be a decentralized servo drive system AMP8000, for example. The power is supplied via a hybrid connector.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical_dataMS4520-1011-2255
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/10 A, 600 V DC/20 A
Connection technology output, externalB23 hybrid connector
EtherCAT forwardingEtherCAT P, B23 hybrid connector
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use