Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS4620-1011-2255 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 600 V DC/20 A, B23New

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4620-1011-2255 EtherCAT power output module provides 600 V DC and up to 20 A or 24 V DC and up to 10 A as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical_dataMS4620-1011-2255
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/10 A, 600 V DC/20 A
Connection technology output, externalB23 hybrid connector
EtherCAT forwardingEtherCAT, B23 hybrid connector
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use