DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

MS6018-1100-2250 | System module, power supply, 24 V DC, 18 A, 600 V DC, Power Factor Correction

Presentation of the MX-System

Presentation of the MX-System

The MS4118-2400-2250 is a 600 V DC power supply with an output voltage of 24 V DC and an output current of 18 A at an output power of 432 W. On the input side, the device features a wide-range input, active power factor correction (PFC) and inrush current limitation. The output behavior and the output power are individually adjustable.

Product status:

product announcement

Product information

Technical_dataMS6018-1100-2250
Product categorysystem modules
Category/versionpower supply
Output voltage data connector24 V DC
Output current data connector18 A
Supply voltage from backplane600 V DC
Power supply unit24 V
PerformancePFC
Baseplate interfacedata and power connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR2S2T3
Dimensions (W x H x D)70 mm × 240 mm × 112 mm
Number of rows2
Number of slots2
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use