Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS9100-2022-2209 | Empty module, 24 V DC/4 A, 400/480 V AC, 4-channel digital combi

Image similar, may contain optional accessories
MS9100-2022-2209 | Empty module, 24 V DC/4 A, 400/480 V AC, 4-channel digital combi

MS9100-2022-2209 | Empty module, 24 V DC/4 A, 400/480 V AC, 4-channel digital combi

MS9100-2022-2209 | Empty module, 24 V DC/4 A, 400/480 V AC, 4-channel digital combi

MS9100-2022-2209 | Empty module, 24 V DC/4 A, 400/480 V AC, 4-channel digital combi

The MS9100-2022-2209 system module is an empty housing for expanding and connecting additional devices. A connection strip with 24 V DC and four digital I/Os is available in the empty housing. The voltage is fused with 4 A by the system. In addition, the 3-phase voltage of 400/480 V AC can also be tapped from the baseplate.

Product status:

product announcement | estimated market release on request

Product information

Technical dataMS9100-2022-2209
Product categorysystem modules
Category/versionEmpty housing
Interfacesdigital I/Os
Housing dataR2S2T5
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use