Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7714-3100-Yxxx | B23, ENP cable, special pin-assignment, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (400 V AC)

B23, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded – open end

Connector MS2625-1001-2245

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)9-wire
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section (power)5 x 4.0 mm² (approx. AWG12)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter15.0 mm ± 0.2 mm (0.5906" ± 0.0118")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles5 million
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

ApprovalsZK7714-3100-Yxxx
CEyes
A180.00 mm
A229.00 mm
Ordering informationLength
ZK7714-3100-Y0303.00 m
ZK7714-3100-Y0505.00 m
ZK7714-3100-Y10010.00 m
ZK7714-3100-Y15015.00 m
ZK7714-3100-Y20020.00 m
ZK7714-3100-Y25025.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2026 - Terms of Use