Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7A44-30C4-Xxxx | B23, Power cable, special assignment, PUR, 3 G 2.5 mm², drag chain suitable, (special mechanical coding)

B23, Coding 3 plug, straight, male+male, pins 4+PE+4, EtherCAT P-coded – B23, flange rear assembly, straight, short, female + blanking plug, pins 2+PE, Coding 2, power

Due to its special mechanical coding, the cable may only be used in combination with the AX883x and the MS1020-80xx-xxxx.

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT P-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeB23
Connector typeflange rear assembly
Contact typefemale+blanking plug
Number of positions (face)pins 2+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Max. wire cross-section (power)AWG14/2.5 mm²
Technical dataCable by meter
Cross-section (power)3 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.4 mm ± 0.2 mm
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack

For further technical details, please refer to the data sheet.

ApprovalsZK7A44-30C4-Xxxx
CEyes
A193.60 mm
A228.50 mm
B142.50 mm
B230.00 mm
B325.00 mm
B430.30 mm
B57.20 mm
B6M25
Ordering informationLength
ZK7A44-30C4-X0050.50 m
ZK7A44-30C4-X0101.00 m
ZK7A44-30C4-X0151.50 m
ZK7A44-30C4-X0202.00 m
ZK7A44-30C4-X0252.50 m
ZK7A44-30C4-X0303.00 m
ZK7A44-30C4-X0353.50 m
ZK7A44-30C4-X0404.00 m
ZK7A44-30C4-X0454.50 m
ZK7A44-30C4-X0505.00 m

Further length on request

© Beckhoff Automation 2026 - Terms of Use