
The robust VCS20x0 industrial camera with IP65/67 protection generates high-quality monochrome images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, it can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s.
Product status:
product announcement | estimated market release July 2025
Product information
Technical data | VCS2030-2000 |
---|---|
Product category | cameras |
Category/version | area scan camera |
Transmission rate | 2.5 Gbit/s |
Sensor | Sony IMX541, CMOS, global shutter |
Sensor size | 1.1" (17.5 mm) |
Spectral sensitivity | monochrome |
Number of pixels | 20.4 MP |
Pixel size | 2.74 µm |
Image resolution (H x V) | 4512 x 4512 |
Frame rate | 14 |
Bit depth | 12 |
Pixel formats | Mono8, Mono10, Mono10p, Mono12, Mono12p |
Ethernet | 1000/2500BASE-T |
Power supply | EtherCAT P, 24 V DC (-15 %/+20 %) |
Max. power consumption | 9 W |
Connection method | M8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded |
Lens mount | C-mount |
Protection rating | IP65/67, with lens protection tube and connector |
Weight | 370 g |
Dimensions (W x H x D) | 72 mm x 72 mm x 38.4 mm |
Operating temperature | 0…60°C |
Approvals/markings | CE, UKCA, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use