Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

VUI2020-0808 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX566, monochrome, 8.1 MP, integrated illumination and variable focus lens, f = 8 mmNew

The VUI20x0 is a complete unit with IP65/IP67 protection comprising a camera, illumination, and focusable optics complete with liquid lens technology. It generates high-quality monochrome images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, the unit can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s. The light color and pulse intensity of the integrated multicolor LED ring illumination can be adjusted to the product via the control. The focus is adjusted during runtime via the liquid lens control.

Product status:

regular delivery

Product information

Technical dataVUI2020-0808
Product categoryunits
Category/versionarea scan camera
Transmission rate1 Gbit/s, 2.5 Gbit/s
SensorSony IMX566, CMOS, global shutter
Sensor format2/3" (11 mm)
Spectral sensitivitymonochrome
Number of pixels8.1 MP
Pixel size2.74 µm
Focal length8 mm
Image resolution (H x V)2856 x 2848
Max. frame rate32 fps
Bit depth8 bit, 12 bit
Pixel formatsMono8, Mono10, Mono12, Mono12p
Decimationyes
Binningyes
ROI regions1
Image outputGigE Vision® 2.2 supported via Ethernet
Power supplyEtherCAT P; GigE Vision® mode: 2 x 24 V DC (-15%…+20%)
Max. power consumption9 W
Connection technologyM8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded
Aperture4.5
Working distance lower range40 mm
Working distance upper rangeinfinity
Focus adjustmentelectronic
Front glassthermally hardened, double-sided anti-reflective coating
Light colororange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80
Peak performance230 W (VIS LEDs, max. 500 µs)
Beam angle40°
Light distributionnarrow beam
Dimensions (W x H x D)72 mm x 72 mm x 77 mm
Weight570 g
Protection ratingIP65/67, with plug
Operating temperature0…55°C
Approvals/markingsCE, UKCA, UL (in preparation),
risk group 1 according to EN 62471:2008 (photobiological safety of lamps and lamp systems)
Options
VUI2000-POL09Cross-polarization filter

Loading content ...

Material complianceVUI2020-0808
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors, 6c: Copper alloy with a mass fraction of up to 4% lead
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use