Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mmNew

Image similar, may contain optional accessories
VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

Image similar, may contain optional accessories
VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2031-0508 | GigE area scan camera unit, 2.5 Gbit/s, Sony IMX547, color, 5.1 MP, integrated illumination and variable focus lens, f = 8 mm

The VUI20x1 is a complete unit with IP65/IP67 protection comprising a camera, illumination, and focusable optics complete with liquid lens technology. It generates high-quality color images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, the unit can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s. The light color and pulse intensity of the integrated multicolor LED ring illumination can be adjusted to the product via the control. The focus is adjusted during runtime via the liquid lens control.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical dataVUI2031-0508
Product categoryunits
Category/versionarea scan camera
Transmission rate2.5 Gbit/s
SensorSony IMX547, CMOS, global shutter
Sensor size1/1.8" (8.8 mm)
Spectral sensitivitycolor
Number of pixels5.1 MP
Pixel size2.74 µm
Focal length8 mm
Image resolution (H x V)2472 x 2064
Frame rate58 fps
Bit depth12
Pixel formatsBayerRG8, BayerRG10, BayerRG12, BayerRG12 packed
Image outputGigE Vision 2.2 supported via Ethernet
Power supplyEtherCAT P, 24 V DC (-15 %/+20 %)
Max. power consumption9 W
Connection technologyM8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded
Aperture4.5
Working distance lower range40 mm
Working distance upper rangeinfinity
Focus adjustmentelectronic
Front glassthermally hardened, double-sided anti-reflective coating
Light colororange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80
Peak performance430 W (electrical, VIS LEDs, max. 500 µs)
Beam angle40°
Light distributionnarrow beam
Dimensions (W x H x D)72 mm x 72 mm x 77 mm
Weight370 g
Protection ratingIP65/67
Operating temperature0…55°C
Approvals/markingsCE, UKCA, UL (in preparation)
Options
VUI2000-POL09Cross-polarization filter

Loading content ...

Material complianceVUI2031-0508
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors, 6c: Copper alloy with a mass fraction of up to 4% lead
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use