Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX1100-0910 | UPS modules (service phase)

CX1100-0910 | UPS modules (service phase)

CX1100-0910 | UPS modules (service phase)

CX1100-0910 | UPS modules (service phase)

CX1100-0910 | UPS modules (service phase)

The UPS module is used for the uninterruptible power supply of CX CPUs and any connected CX components. In the event of a failure of the external supply, the module ensures that the application software can save important data, e.g. on a CompactFlash® card, NOVRAM or in a database via the network. During the UPS retention time, the machine or process can be transferred into a defined state, and the operating system can be shut down. The retention time can be set via a rotary switch or via software. The use of state of the art capacitors makes this UPS module – unlike other battery-powered techniques – absolutely maintenance-free and offers rapid charging. The module can simply be added to a CX system. Only a 24 V DC supply cable is needed. The 24 V DC output voltage of the UPS is protected against short circuit and overload. The CX1100-09x0 may be retrofitted on site. A DPRAM user interface provides options for settings and UPS status messages. The functionality of the UPS is therefore independent of the operating system to be used. No driver software is required. The TwinCAT System Manager recognizes the UPS module automatically. The UPS signals are available to the PLC programmer.

When dimensioning the UPS, the power consumption of the CX device being powered must be considered. Only suitable for CX1010.

A controlled 24 V DC power supply unit with a minimum output current of 4 A is required.

 

Retention time: adjustable, load-dependent

Charging current: max. 4 A

Product status:

service phase

Product information

Technical dataCX1100-0910
Power supply24 V DC (-15%/+20%)
Storage technologycapacitive
Capacity20 As
Max. output current1.1 A (24 V DC)
Diagnostics LED24 V DC input, 24 V DC output, Charge
Interface to the CPU16 bit ISA (PC/104 standard)
Max. power loss2 W
Dimensions (W x H x D)76 mm x 100 mm x 91 mm
Weightapprox. 465 g
Storage temperature-25…+85°C
Operating temperature0…55°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2026 - Terms of Use