These connections enable the fieldbus integration of a CX1010/CX1020/CX1030 system as a slave controller that can receive or process data from the master, or send back data from its own process periphery to the master controller, either directly or processed. Each slave connection in the CX system contains a DPRAM as an interface between the respective bus system and the CX CPU module. It serves as memory for I/O data and can be addressed by the CPU module via the internal ISA bus. The use of fieldbus slave modules enables the utilization of a CX system as subordinate distributed controller for the configuration of complex or modular systems. Parallel operation of several identical or different slave connections is also possible, e.g. two PROFIBUS slaves or one PROFIBUS slave and one CANopen slave can exist simultaneously within the same system.
Mixed operation of master and slave connections is also possible. A CX system can thus assume the functionality of an intelligent gateway between different fieldbuses, receiving data from a fieldbus, processing them via a program and then feeding them into another fieldbus. The CX fieldbus slave modules are always single channel types. The number of slaves that can be connected is only limited by the respective bus system. The use of master or slave connections enables networking of several CX systems with each other via the fieldbus level. In contrast to networking via Ethernet, strictly deterministic data transmission can be achieved in this case.
CX fieldbus modules can be upgraded or exchanged in the field and can be connected to an existing CX system via the PC/104 system bus. The power supply of the fieldbus connections is also ensured via the PC/104 bus. The software integration of the fieldbus connections into TwinCAT is done in the usual comfortable way: scanning and detection of the modules, parameterization, configuration of the connected I/O components as well as online diagnosis of the process and fieldbus status are carried out in the familiar way through the TwinCAT System Manager.
The CX components are identified by means of identification labels that can be printed on a plotter and snapped onto the housing.
Product status:
service phase
Product information
| Technical data | CX1500-B200 |
|---|---|
| Fieldbus | Lightbus |
| Data transfer rates | 2.5 Mbaud, 32 bit of process data in 25 µs |
| Bus interface | 2 x fiber optic |
| Bus device | max. 255 slaves |
| Max. number of bytes | max. 512 byte input/512 byte output |
| Max. power loss | 1.8 W |
| Dimensions (W x H x D) | 38 mm x 100 mm x 91 mm |
| Weight | approx. 190 g |
| Operating/storage temperature | 0…+55°C/-25…+85°C |
| Relative humidity | 95%, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Driver | only compatible with TwinCAT 2 |
| Protection rating | IP20 |
| Approvals/markings | CE, UL |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use