The CX1500-M200 Lightbus fieldbus master enables the distributed collection of process data and signals, even for distant machines or equipment. The use of fieldbus master modules in a CX10x0 system enables the utilization of all Beckhoff fieldbus components (e.g. Bus Couplers, Bus Terminal Controllers, Drive Technology) as distributed control components for the assembly of complex systems. Parallel operation of several identical or different master connections is also possible, e.g. two Lightbus masters or one Lightbus master and one SERCOS II master can exist simultaneously within the same system.
Mixed operation of master and slave connections is also possible. A CX system can thus assume the functionality of an intelligent gateway between different fieldbuses. The performance data of the CX fieldbus master modules are nearly identical to those of the Beckhoff PC Fieldbus Cards, except for the fact that the CX variants are always single-channel types. The number of slaves that can be connected is only limited by the respective bus system. The use of master or slave connections enables networking of several CX systems with each other via the fieldbus level. In contrast to networking via Ethernet, strictly deterministic data transmission can be achieved in this case.
The CX fieldbus module can be upgraded or exchanged in the field and can be connected to an existing CX system via the PC/104 system bus. The software integration of the fieldbus connections into TwinCAT is done by the TwinCAT System Manager.
Product status:
service phase
Product information
| Technical data | CX1500-M200 |
|---|---|
| Fieldbus | Lightbus |
| Data transfer rates | 2.5 Mbaud, 32 bit of process data in 25 µs |
| Bus interface | 2 x fiber optic |
| Bus device | max. 254 nodes with a max. of 65,280 I/O points |
| Interface to the CPU | ISA plug-and-play, 2 kbytes DPRAM |
| Max. power loss | 2 W |
| Properties | Lightbus – process data communication can either be free running or synchronized |
| Dimensions (W x H x D) | 38 mm x 100 mm x 91 mm |
| Weight | approx. 190 g |
| Operating temperature | 0…55°C |
| Storage temperature | -25…+85°C |
| Relative humidity | 95%, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Driver | only compatible with TwinCAT 2 |
| Protection rating | IP20 |
| Approvals/markings | CE, UL |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use