TwinCAT 3 MC3 Axes Packs expand TF5500 TwinCAT 3 MC3 Base with additional axis licenses.
Depending on the TF551x license and platform, the number of axes can be increased to 25, 50, 75, 100, 150, 250, 500, 1000, or 1500.
An axis license is initially only valid for Beckhoff or simulation axes. Axes from other manufacturers can also be controlled; however, they require a multi-vendor license in addition to an axis license. Five multi-vendor licenses are included in the MC3 Base license, and more can be added through an additional MC3 Multi Vendor Pack (TF553x).
Product status:
regular delivery
Product information
| Technical data | TF551x |
|---|---|
| Required license | TF5500 |
| Operating system | Windows 10, Windows 11, TwinCAT/BSD, Beckhoff RT Linux® |
| CPU architecture | x64, Arm® |

| Ordering information | |
|---|---|
| TF5510 | TwinCAT 3 MC3 Axes Pack 25 |
| TF5511 | TwinCAT 3 MC3 Axes Pack 50 |
| TF5512 | TwinCAT 3 MC3 Axes Pack 75 |
| TF5513 | TwinCAT 3 MC3 Axes Pack 100 |
| TF5514 | TwinCAT 3 MC3 Axes Pack 150 |
| TF5515 | TwinCAT 3 MC3 Axes Pack 250 |
| TF5516 | TwinCAT 3 MC3 Axes Pack 500 |
| TF5517 | TwinCAT 3 MC3 Axes Pack 1000 |
| TF5518 | TwinCAT 3 MC3 Axes Pack 1500 |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2026 - Terms of Use