ZK7000-0303-1xxx | EtherCAT P cable, AWG22, PUR, fixed installation

ZK7000-0303-1xxx | EtherCAT P cable, AWG22, PUR, fixed installation

ZK7000-0303-1xxx | EtherCAT P cable, AWG22, PUR, fixed installation

ZK7000-0303-1xxx | EtherCAT P cable, AWG22, PUR, fixed installation

ZK7000-0303-1xxx | EtherCAT P cable, AWG22, PUR, fixed installation

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingEtherCAT P-coded
Rated current3 A at 40°C (according to IEC 61076-2-104)
Rated voltage24 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A129.80 mm
A226.30 mm
B129.80 mm
B226.30 mm
Ordering informationLength
ZK7000-0303-10010.15 m
ZK7000-0303-10020.20 m
ZK7000-0303-10030.30 m
ZK7000-0303-10040.40 m
ZK7000-0303-10050.50 m
ZK7000-0303-10060.60 m
ZK7000-0303-10070.70 m
ZK7000-0303-10080.80 m
ZK7000-0303-10090.90 m
ZK7000-0303-10101.00 m
ZK7000-0303-10111.10 m
ZK7000-0303-10121.20 m
ZK7000-0303-10131.30 m
ZK7000-0303-10141.40 m
ZK7000-0303-10151.50 m
ZK7000-0303-10202.00 m
ZK7000-0303-10252.50 m
ZK7000-0303-10303.00 m
ZK7000-0303-10353.50 m
ZK7000-0303-10505.00 m
ZK7000-0303-110010.00 m
ZK7000-0303-130030.00 m

Further length on request

Loading content ...

Material complianceZK7000-0303-1xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK7000-0303-10010509d85f-92a6-4025-84f6-512366af16f8
ZK7000-0303-1002ced86e86-6fb4-48b9-8bad-d1d51cba9392
ZK7000-0303-1003c367e46c-2f04-4be4-b5cf-bb8b88d5a197
ZK7000-0303-100477cc3800-492c-42a2-a157-e29683b7673d
ZK7000-0303-100539aaadc1-c2bc-4cea-8dca-5a059eec7c57
ZK7000-0303-1006d867d830-5216-47fd-a589-75d16d5f1dad
ZK7000-0303-10076b1532fc-c8b9-410e-8889-0e5b38c944c2
ZK7000-0303-10086ba2d0b9-d209-4154-ae92-30f4d87449a2
ZK7000-0303-100951de8749-5a9b-4534-9f96-eaab2275a859
ZK7000-0303-1010fa952521-995f-41f1-9d3a-bbde67bd6684
ZK7000-0303-1011b7cb2c6d-4230-4003-ac7a-c111ea7b18f5
ZK7000-0303-1012896fbcd8-beaf-4dae-ba85-f25007e52d23
ZK7000-0303-10139f1c62f6-157b-4971-a625-156e8181e2f3
ZK7000-0303-1014cca3a47e-08a9-4f02-a7cb-6265c2ebee7b
ZK7000-0303-1015c26117c0-6e99-4e20-85e3-33640a9637e5
ZK7000-0303-10207835721f-25ad-4c5d-8a06-ca043f693d53
ZK7000-0303-1025b75ce81e-8d82-4619-8acc-5a2b0db38eae
ZK7000-0303-10300fcc0034-fe21-43bb-a54a-d07df8400a7c
ZK7000-0303-103585b45e84-f87f-481c-a490-c37b8cee86d5
ZK7000-0303-10502eb48356-743c-45f8-8952-08834ef60bc4
ZK7000-0303-1100241b87a6-9a78-4a35-9b32-490f91e293aa
ZK7000-0303-1300SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use